IESNA:LM-63-2002
[TEST]P1198633
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-940-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 4000K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5408
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
618.4 608.9 615.3 627.6 641.4 655.1 668 678.1 687.3 700.2
719.4 750.4 794 845.6 925.6 1058.1 1207.6 1384.8 1602.5 1822.5
2056.3 2238.7 2352.9 2435.8 2467.3 2479.4 2521.8 2605.9 2603.9 2370.1
1778.1 760.4 199.1 82.3 30.7 8.6 0
618.4 612.4 618.7 631 644.8 658.6 670.9 680.9 690.1 702.5
721.1 751.8 794.8 845.3 922.5 1048.4 1195.2 1367.3 1579.3 1828.3
2060.3 2239.3 2351.5 2431.5 2464.8 2484.3 2530.7 2614.8 2601.3 2349.4
1723 705 198.8 80.3 30.4 8.3 0
618.4 611.5 617 628.5 641.6 654.3 665.5 672.9 679.8 689.8
705.6 731.4 769 814.6 882.9 993.6 1135 1302.5 1487.5 1697.8
1906.9 2096.7 2229.8 2321.6 2383.9 2445 2522.7 2618.2 2662.1 2493.2
1976.9 1004.2 303.5 111.6 54.2 11.8 0
618.4 610.4 615.5 625.9 637.1 648 658 663.2 666.6 671.8
681.5 698.7 725.7 758.4 804.3 879.4 982.4 1103.7 1240.6 1397.2
1570.7 1752.3 1924.1 2071.8 2199.4 2323.1 2484.8 2678.4 2832.5 2830.8
2551.1 1888.5 856.2 333 115 39.9 0
618.4 610.4 614.4 623.6 633.3 643.1 652.8 658.3 660.9 663.4
672 684.4 705.3 729.1 756.1 796.2 856.5 932.8 1028.9 1144.2
1275 1411.2 1567.8 1734.8 1910.3 2098.2 2310.4 2569.7 2894.4 3164.6
3209.7 2872.6 1953.6 954.6 336.7 82 0
618.4 610.7 614.1 622.4 631.9 642.2 651.4 657.7 660.9 664
673.8 687.3 706.8 727.7 747.2 773.6 820.1 880 958.6 1055.5
1165.1 1285.6 1412.1 1561.5 1726.7 1909.7 2124 2391 2760.8 3146.8
3366 3146.6 2323.6 1303.9 537.8 124.5 0
618.4 610.4 613.2 621.3 630.7 640.8 650 656.8 661.2 666.3
675.8 690.1 707.3 722.8 735.7 756.7 792.8 839 903.8 985
1076.2 1174.6 1283.6 1406.9 1549.2 1705.5 1912.9 2171.6 2520.4 2946.3
3217.1 2968.7 2038.5 1064.2 389.2 66.5 0
618.4 612.4 613 619.6 629 640.2 650.8 659.7 667.2 672.3
678.6 688.1 699 706.5 714.8 728.3 747.5 771.9 808.9 864.5
926.8 997.9 1078.8 1170.6 1273.3 1396 1542 1723.9 1947.6 2236.2
2415.1 2107.1 1360.7 606.9 155.2 25.5 0
618.4 614.4 614.1 618.7 627.9 639.9 652.3 663.7 672.9 679.5
685.5 691.3 693 692.4 695.3 701.6 711.9 727.1 750.4 784.2
831.2 885.7 952.3 1030.9 1120.1 1220.5 1330 1458.3 1611.1 1743.1
1711.8 1366.5 780.8 282 70.3 19.8 0
618.4 616.4 616.7 620.1 628.7 639.6 654 668 679.2 688.1
695.6 699.9 699.9 698.4 697 696.4 699 707.3 723.4 749.2
785.9 834.7 892.1 960.3 1040.9 1132.1 1229.9 1331.5 1415.8 1426.1
1260.1 833.2 297.7 80.6 39.3 15.5 0
618.4 619.6 621 626.2 635.3 646.2 661.4 677.2 691.8 705.6
719.1 730 737.7 744.6 750.6 757.8 768.4 782.8 804.3 839
890.9 960 1046.9 1161.4 1308.5 1463.7 1625.8 1747.7 1763.2 1530
1064.7 522.9 144.3 47.9 21.5 6.3 0
618.4 620.4 623 628.7 638.8 651.4 667.7 685.5 702.7 720.5
740 759 777.9 797.1 818.9 847.3 882.6 928.5 988.1 1064.4
1159.7 1268.1 1388.6 1532.5 1690 1831.7 1916 1901.1 1732.5 1350.4
822.9 391.2 132.2 46.2 18.1 3.7 0
618.4 621.9 626.2 633.9 645.7 660 678.9 700.4 721.1 745.2
772.7 804.6 841 883.4 935.6 1001.9 1081.6 1170.9 1263.5 1357.3
1448.5 1532.3 1609.7 1693.2 1779.5 1836.3 1827.7 1727 1505.9 1107.2
651.1 282 104.7 42.5 17.2 4 0
618.4 624.4 632.8 645.1 661.4 680.7 705.3 733.7 768.7 812.6
870 938.8 1014.8 1102.3 1185.2 1258.3 1314.3 1353.6 1377.9 1394
1408.4 1414.4 1398.9 1367.3 1312 1203 1021.1 771.6 503.1 288
155.5 88.6 55.9 35.6 19.8 4.9 0
618.4 626.4 639.4 656.3 677.2 702.5 734.6 777.9 833 902.4
979 1052.1 1116.1 1162.2 1187.5 1193.8 1183.8 1157.9 1114.1 1047.8
960 851 717.1 567.6 431.4 330.4 260.2 207.1 165.2 133.7
105.3 82 62.5 41.6 22.7 5.2 0
618.4 629 647.1 668.6 693.6 725.1 767.9 825.5 896.4 970.4
1034 1079.9 1100.9 1097.1 1072.2 1028.6 964 874.3 772.7 669.2
581.1 512.6 454.9 395.8 334.7 281.1 236.9 200.5 168.1 139.7
114.7 92.4 70.6 45.6 27.2 8.3 0
618.4 631.9 654.3 680.4 711.6 750.1 802.6 871.1 944.8 1003.9
1038 1044.6 1028.3 993.6 942.5 867.7 776.7 682.9 603.5 547.6
512.6 483.3 445.7 401.9 347.1 304.6 269.6 234.1 202.8 175.8
150.3 122.8 95.8 68.6 42.2 14.6 0
618.4 635.9 662.6 692.4 727.1 770.1 828.1 900.9 968.9 1007.4
1011.7 987.9 950.3 903.5 841.9 765.3 681.5 608.1 564.8 537.2
498.8 460.9 411.9 368.9 357.7 333.6 300.9 268.5 237.8 207.4
177.3 149.7 119.9 90.6 59.7 21.5 0
618.4 638.5 668.6 702.7 742 788.5 848.5 915.9 972.9 990.1
969.8 928.5 884 834.1 774.4 703.9 632.5 586.3 569.9 538.4
494.8 435.7 381.5 372.3 357.4 333.3 303.2 271.6 240.9 211.1
181.6 154.6 124.8 96.9 62.8 26.4 0
618.4 641.1 673.5 711.1 753.8 803.1 864.8 932.8 974.1 966.1
924.2 873.4 828.7 785.3 732 668.9 612.7 595.8 577.1 537
475 398.7 377.5 365.1 355.4 331.6 303.5 273.9 242.9 212.3
183.6 149.2 113.3 84.3 51.9 20.9 0
618.4 642.8 674.9 714.2 758.7 809.7 872.8 940.5 974.9 954.9
903.2 851.3 805.4 761 712.5 660 614.7 603.8 578 530.9
455.5 392.7 372.3 357.1 348.8 327.9 303.2 274.5 245.2 216.6
188.7 152 112.7 84 41.9 17.8 0
618.4 641.6 675.5 714.5 759 809.7 872.3 940.2 977.2 958
906.4 853.9 808 764.1 716.8 666.3 621.6 611.2 583.7 535.5
458.1 394.7 373.2 355.7 346.5 326.4 303.2 275.1 246.4 218.3
189.3 149.7 111.6 80 41.3 16.3 0
